IESNA:LM-63-2002
[TEST]P946823
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8046
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
881.5 962.7 1051.2 1145.1 1226.4 1294.5 1346.1 1376.3 1381.2 1366.4
1351 1349.9 1359.3 1379.6 1427.4 1546.5 1842.5 2286.8 2682.8 2987.1
3221 3441.8 3641.2 3828.4 3954.2 3773 3054.1 2136.4 1477.3 993.5
419 132.9 63.2 27.5 8.8 0 0
881.5 964.4 1057.7 1148.4 1230.2 1298.3 1353.2 1383.4 1387.8 1374.6
1357.6 1357.1 1364.2 1385.1 1433.9 1527.3 1782.1 2215.4 2657 2972.2
3215.5 3460.5 3647.7 3831.2 3966.8 3849.9 3184.2 2273.7 1548.2 1030.3
445.9 144.4 73.6 32.4 11.5 0 0
881.5 963.3 1053.9 1141.2 1219.2 1284 1334 1365.3 1368.6 1357.1
1344.4 1342.2 1349.9 1370.8 1417.5 1504.8 1711.8 2102.3 2541.7 2883.3
3135.9 3401.7 3653.8 3885 4080.5 4136.5 3688.4 2870.1 1936.5 1257.7
582.1 229.6 129.1 71.4 33 11 0
881.5 956.7 1040.7 1124.2 1194.5 1254.4 1302.1 1326.9 1335.1 1330.1
1320.8 1319.7 1326.3 1336.2 1363.6 1419.1 1513.6 1731.1 2102.3 2528.5
2907.4 3259.5 3618.6 3956.9 4280.4 4533 4703.8 4717.6 4422.1 3508.3
1971.6 705.7 283.4 151.6 69.7 15.9 0
881.5 945.7 1019.9 1096.2 1162.6 1219.2 1264.2 1294.5 1308.2 1311.5
1310.9 1314.2 1323.6 1332.3 1349.9 1390 1460.3 1566.3 1764.6 2099.6
2537.3 3004.6 3474.8 3964.1 4367.7 4748.9 5122.9 5540.8 5866.5 5627
4451.8 2452.2 964.9 431.7 182.3 18.7 0
881.5 939.7 1005 1070.9 1131.3 1186.8 1231.8 1267 1286.2 1299.9
1309.8 1325.8 1349.9 1369.1 1387.3 1415.8 1476.8 1574.5 1723.9 1906.8
2176.5 2529.6 2931.6 3363.3 3808.7 4302.4 4853.8 5501.3 6393.2 6923.1
6333.9 4761 2589.4 923.7 229.6 13.2 0
881.5 936.4 1000.6 1067.1 1125.8 1181.3 1229.1 1263.7 1284.6 1297.7
1311.5 1327.4 1350.5 1370.8 1392.2 1424.1 1483.4 1579.5 1730 1923.8
2182.5 2528.5 2921.2 3344 3798.2 4297.4 4860.9 5542.5 6392.1 6891.3
6247.6 4669.8 2576.8 942.4 226.8 14.8 0
881.5 925.4 978.1 1035.8 1091.2 1145.1 1193.4 1234 1263.1 1285.7
1309.3 1337.8 1369.1 1395.5 1421.3 1458.1 1517.4 1609.1 1745.3 1931
2167.1 2456 2802.5 3201.8 3653.2 4161.2 4715.9 5315.1 6051 6613.4
5844.5 3649.9 1655.8 563.5 134 11.5 0
881.5 918.3 957.8 1003.4 1052.8 1102.8 1152.2 1195.6 1235.1 1269.7
1306 1340.6 1373.5 1402.6 1435.6 1483.4 1552 1658 1817.3 2034.8
2322.5 2665.8 3064 3498.9 3941.6 4407.3 4885.6 5393.6 5898.9 6069.1
5392.5 3614.2 1554.8 466.3 187.8 52.2 0
881.5 905.6 934.2 967.1 1008.3 1053.4 1097.3 1142.9 1184.6 1226.9
1269.7 1308.7 1341.7 1376.8 1414.2 1458.7 1527.9 1638.8 1810.1 2060
2385.1 2760.2 3161.7 3568.7 3974 4380.9 4800 5201.4 5384.3 5035.6
3965.2 1989.2 537.1 203.8 110.9 30.8 0
881.5 892.4 906.7 929.8 960.5 994 1034.1 1073.1 1115.4 1155
1201.1 1245.6 1289.5 1335.6 1383.4 1440.5 1519.1 1641 1824.4 2098.5
2458.2 2884.9 3296.8 3651.6 3958.6 4249.1 4485.3 4541.3 4255.7 3476.9
2169.3 793 159.3 48.9 17 6 0
881.5 885.8 891.9 909.5 934.7 962.7 996.2 1030.8 1068.2 1108.3
1151.1 1195 1243.4 1292.8 1347.7 1413.6 1499.8 1626.7 1804.7 2048.5
2375.3 2754.2 3101.8 3318.2 3417.6 3435.8 3362.2 3129.3 2702.6 2072.1
1219.8 415.2 94.5 26.9 7.7 3.3 0
881.5 877.1 877.6 886.9 904 924.8 950.1 977 1003.9 1029.2
1057.2 1083 1113.2 1142.3 1174.2 1212.6 1269.2 1358.2 1498.8 1703.6
1966.7 2233.6 2417.6 2443.4 2296.2 2022.7 1631.7 1145.6 653 298.8
128 48.3 18.1 7.1 3.3 0.5 0
881.5 861.7 850.2 843.6 838.1 828.2 811.2 784.2 748.6 706.3
657.9 606.9 555.8 510.2 475.1 449.2 430.6 423.4 460.2 545.3
639.8 717.2 712.9 587.6 411.9 274.6 190 132.4 88.4 54.9
34.6 22 11 4.4 1.1 0 0
881.5 847.4 821 788.1 740.9 682.1 612.9 535.5 453.1 372.4
313.6 282.8 276.2 279 288.3 296.6 303.2 303.7 296.6 281.7
265.3 248.8 231.2 212 186.7 155.4 121.4 87.3 65.4 47.8
30.8 18.1 7.1 2.7 1.1 0 0
881.5 834.8 787.5 724.4 637.6 542.6 443.2 355.3 304.8 287.8
279 271.3 265.3 259.2 255.9 253.7 251 244.9 231.8 212.5
193.3 174.1 155.4 134 112.6 93.9 80.2 68.1 53.8 36.8
18.7 9.3 4.4 1.6 0 0 0
881.5 822.1 755.7 654.6 542.6 428.9 339.4 305.4 295.5 287.2
279 270.8 262.5 254.3 242.2 228.5 212.5 193.9 173.5 153.8
135.1 118.6 105.4 95 85.1 75.8 65.9 52.2 35.7 24.2
15.9 8.8 3.8 1.6 0 0 0
881.5 814.5 723.8 605.8 472.9 360.8 315.2 305.9 297.1 287.8
280.1 270.8 260.9 248.8 233.4 214.2 193.3 171.9 149.4 127.4
109.3 97.8 89.5 81.8 73.6 65.4 56 44.5 35.1 28
20.3 13.2 4.4 0.5 0 0 0
881.5 803.5 693.1 553 415.7 334.5 316.3 307.5 298.8 289.4
281.2 272.4 262 247.7 228.5 208.1 183.4 158.7 131.8 112.6
100 92.3 86.2 79.6 72.5 63.7 52.7 43.4 36.2 28.6
20.9 13.2 3.8 0 0 0 0
881.5 802.4 683.2 532.7 393.8 331.2 319.6 310.3 301 292.2
283.4 273.5 263.1 247.7 229 204.3 176.3 148.3 125.2 107.6
96.7 89.5 82.9 75.8 67.6 57.1 45.6 37.9 30.8 23.6
15.9 8.8 2.2 0 0 0 0
881.5 802.4 676.1 521.7 384.4 331.2 321.8 312.5 302.1 292.2
283.4 274 263.6 249.9 232.3 208.1 178.5 148.8 123.6 104.9
93.9 87.3 80.7 73 63.7 50.5 39 32.4 26.4 19.8
12.6 4.9 0.5 0 0 0 0
881.5 805.1 679.4 523.4 384.4 331.2 321.8 312.5 302.6 293.3
283.9 274.6 264.7 251.5 234 207 177.4 146.6 121.4 103.2
93.4 86.8 79.6 72.5 62.6 47.2 36.8 30.8 24.2 17.6
11 3.8 0 0 0 0 0
